??
Сваляне на CAD модели
Селекция на CAD модел
Налични продукти: 1
BALLUFF BMF 305-HW-24
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMF 305-HW-24
VERF
Availability
Available
BC
Order code
BAM00LP
TC
Product identifier
BMF 305-HW-24
PX
Product view
40918_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.030 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = BMF mounting bracket, Application = Pneumatic cylinder, round without groove or tie rod, Piston diameter ≤8 - 80 mm, Use = for magnetic sensors BMF 305, Material = Brass nickel-plated, Ambient temperature = -40...85 °C
CAE
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code